Product Details
Standard cylinders
Small bore size cylinder
- Model No.
- CMK2
Medium bore size (φ20 to φ40) series with high corrosion resistance and long service life among general purpose cylinders. A wide range of caulked cylinders is available.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Wide range of choices]
Round general-purpose cylinder that uses stainless steel for the cylinder tube.
A great variety of variations / options, compatible with multiple applications.
| Model No. | Product name | Bore size | Min. stroke length | Max. stroke length | Remarks |
|---|---|---|---|---|---|
| CMK2 | Double acting | φ20, φ25, φ32, φ40 | 5 | 750 | |
| CMK2-S | Single acting / push | φ20, φ25, φ32, φ40 | 5 | 300 | |
| CMK2-SR | Single acting / pull | φ20, φ25, φ32, φ40 | 5 | 300 | |
| CMK2-P | Double acting / stroke adjustable (push) | φ20, φ25, φ32, φ40 | 25 | 450 | |
| CMK2-R | Double acting / stroke adjustable (pull) | φ20, φ25, φ32, φ40 | 25 | 750 | |
| CMK2-T | Double acting / heat resistance | φ20, φ25, φ32, φ40 | 5 | 750 | |
| CMK2-※C | Double acting / rubber-air cushioned | φ20, φ25, φ32, φ40 | 5 | 750 | |
| CMK2-C | Double acting / air cushioned | φ20, φ25, φ32, φ40 | 5 | 750 | |
| CMK2-Q | Double acting / position locking | φ20, φ25, φ32, φ40 | 5 | 750 | |
| CMK2-F | Double acting / fine speed | φ20, φ25, φ32, φ40 | 5 | 750 | |
| CMK2-D | Double acting / double rod | φ20, φ25, φ32, φ40 | 5 | 500 | |
| CMK2-B | Double acting / back-to-back | φ20, φ25, φ32, φ40 | 5 | 750 | |
| CMK2-M | Double acting / rotation-stop | φ20, φ25, φ32, φ40 | 5 | 750 | |
| CMK2-Z | Double acting built-in speed controller | φ20, φ25, φ32, φ40 | 5 | 750 | |
| CMK2-H | Double acting / low hydraulic | φ20, φ25, φ32, φ40 | 5 | 750 | |
| CMK2-G2 | Double acting / coolant proof (packing: NBR) | φ20, φ25, φ32, φ40 | 5 | 750 | |
| CMK2-G3 | Double acting / coolant proof (packing: FKM) | φ20, φ25, φ32, φ40 | 5 | 750 | |
| CMK2-JG | Double acting / waterproof type (all stainless steel exterior) | φ20, φ25, φ32, φ40 | 5 | 750 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only