Product Details

Direct acting 3-port solenoid valves

P4* Series for Rechargeable battery manufacturing processes Direct acting 3-port valve

Model No.
3QRA・3QRB・M3QRA・M3QRB

P4* Series for rechargeable battery manufacturing processes

Handles compact 3-port valve applications across the board. (Air operated valve, cylinder drive, suction transport, air blow, etc.)
[Cylinder bore size: Φ6 to Φ20]

The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

2D CAD

CKD plus Members Only

  • Features
  • Variations

[High performance]
Universal structure.
Selectable flow rate.
Large flow rate 0.4 d㎥/(s/bar)
Standard: 0.3 d㎥/(s/bar)
High response: 4 ±1 ms / 1.5 ±1 ms (ON/OFF).

Model No. Product name Port size Remarks
3QRPositive / negative pressure switching, large flow rate / Discrete valve (Rechargeable battery manufacturing processes)M5
M3QRPositive / negative pressure switching, large flow rate Manifold  (Rechargeable battery manufacturing processes)M5, 1/8

Return to Product List