Product Details
Direct acting 3-port solenoid valves
P4* Series for Rechargeable battery manufacturing processes Direct acting 3-port valve
- Model No.
- 3QRA・3QRB・M3QRA・M3QRB
P4* Series for rechargeable battery manufacturing processes
Handles compact 3-port valve applications across the board. (Air operated valve, cylinder drive, suction transport, air blow, etc.)
[Cylinder bore size: Φ6 to Φ20]
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[High performance]
Universal structure.
Selectable flow rate.
Large flow rate 0.4 d㎥/(s/bar)
Standard: 0.3 d㎥/(s/bar)
High response: 4 ±1 ms / 1.5 ±1 ms (ON/OFF).

| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| 3QR | Positive / negative pressure switching, large flow rate / Discrete valve (Rechargeable battery manufacturing processes) | M5 | |
| M3QR | Positive / negative pressure switching, large flow rate Manifold (Rechargeable battery manufacturing processes) | M5, 1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only