Product Details
Pilot operated 3, 4, 5-port solenoid valves
P4* Series for Rechargeable battery manufacturing processes 3, 5-port pilot operated valve
- Model No.
- 4GA/BR-P4・M4GA/BR-P4・MN4GA/BR-P4
P4* Series for rechargeable battery manufacturing processes
3, 5-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: Φ20 to Φ100]
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry
![](../../src/product_img/product_img_1954_ryjF_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
Software
3D CAD
CKD plus Members Only
【10mm width spacer pilot check valve added】
Cylinder braking and position holding are possible for long periods. (Cylinder bore size: up to ø32)
Manual discharge of secondary residual pressure is possible.
![](../../src/features_img/features_img_16796_bwtT_fg.jpg)
[Reliability]
Superb main valve sliding mechanism realizes low sliding/long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)
Improved responsivity after shutdown.
![](../../src/features_img/features_img_13448_WKWE_fg.jpg)
[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator. (4GA/BR Series single solenoid valve)
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type]
![](../../src/features_img/features_img_1958_BCKL_fg.jpg)
[Safety]
Both metal base and resin block have internal exhaust check valve (model No. instruction)
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.
![](../../src/features_img/features_img_1964_m5EV_fg.jpg)
[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.
![](../../src/features_img/features_img_1966_qpWv_fg.jpg)
Model No. | Product name | Piping port position | Port size | Remarks |
---|---|---|---|---|
3GA※R-P4 | 3-port single unit valve (Rechargeable battery manufacturing processes) | Body piping | φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8 | |
4GA※R-P4 | 5-port single unit valve (Rechargeable battery manufacturing processes) | Body piping | φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8 | |
3GBR※-P4 | 3-port single unit valve (Rechargeable battery manufacturing processes) | Base piping | Rc1/8, 1/4 | |
4GB※R-P4 | 5-port single unit valve (Rechargeable battery manufacturing processes) | Base piping | Rc1/8, 1/4, 3/8 | |
M4GA※R-P4 | Individual wiring manifold (Rechargeable battery manufacturing processes) | Body piping | φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8 | |
M4GB※R-P4 | Individual wiring manifold (Rechargeable battery manufacturing processes) | Base piping | Φ1.8, Φ4, Φ6, Φ8, Φ10, RC1/8~3/8 | |
M4GA※R-T-P4 | Reduced wiring manifold (Rechargeable battery manufacturing processes) | Body piping | φ1.8, φ4, φ6, φ8, φ10, RC1/8 to 3/8 | |
M4GB※R-T※-P4 | Reduced wiring manifold (Rechargeable battery manufacturing processes) | Base piping | Φ1.8, Φ4, Φ6, Φ8, Φ10, Rc1/8, 1/4, 3/8 | |
MN4GA※R-P4 | Individual wiring block manifold | Body piping | φ1.8, φ4, φ6, φ8, M5, Rc1/8 to 3/8 | |
MN4GB※R-P4 | Individual wiring block manifold (Rechargeable battery manufacturing processes) | Base piping | Φ1.8, Φ4, Φ6, Φ8 | |
MN4GA※R-T-P4 | Reduced wiring block manifold (Rechargeable battery manufacturing processes) | Body piping | φ1.8, φ4, φ6, φ8, M5, Rc1/8 to 3/8 | |
MN4GB※R-T※-P4 | Reduced wiring block manifold (Rechargeable battery manufacturing processes) | Body piping | Φ1.8, Φ4, Φ6, Φ8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only