Product Details
Fittings / tubes
P4* Series for Rechargeable battery manufacturing processes Tube
- Model No.
- F・FH・U・NU・KX・SR
P4* Series for rechargeable battery manufacturing processes
Tubes can be selected according to applications. They are highly reliable, meeting needs of space saving and complex piping, etc.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Soft nylon tube]
Very flexible compared to the conventional nylon tubes, optimal for piping in small or complicated spaces.
The tube also has sufficient characteristics such as cold resistance, weather resistance, oil resistance and chemical resistance, etc.
[New urethane tube]
Due to the adoption of a new manufacturing process, larger inner diameter and increased strength are realized simultaneously with the same outer diameter.
As a tube for pneumatic piping to respond to larger flow rates, it also contributes economically.
[Urethane tube]
Durable and flexible thanks to its high mechanical strength.
This is widely used in general pneumatic lines, etc.
[Coiling tube]
It can be used as extensible coiling.
Unlike conventional products, fittings are easily installed and the coil contracts and expands very smoothly due to the straight section provided with the specified length in the direction of expansion and contraction.
The coil terminal durability is excellent.
Model No. | Product name | O.D. tube size | Length per roll (m) | Tube color | Remarks |
---|---|---|---|---|---|
F-15※※ | Soft nylon tube (Rechargeable battery manufacturing processes) | Φ3.2, Φ4, Φ6, Φ8, Φ10, Φ12, Φ15, Φ16 | 20, 100 | Black, white, red, blue, yellow, green, orange | |
FH-3224 | Soft nylon tube (Rechargeable battery manufacturing processes) | Φ3.2 | 20 | Black / white | |
NU | New urethane tube (Rechargeable battery manufacturing processes) | Φ4, Φ6, Φ8, Φ10, Φ12 | 20, 100 | Black / white | |
U-92※※ | Soft urethane tube (Rechargeable battery manufacturing processes) | Φ4, Φ6, Φ8, Φ10, Φ12 | 20, 100 | Black, transparent, pure white, red, blue, yellow, green, orange | |
U-95※※ | Urethane tube (Rechargeable battery manufacturing processes) | Φ3.2, Φ4, Φ6, Φ8, Φ10, Φ12 | 20, 100 | Black / transparent | |
KX-12※※ | Coiling tube (Rechargeable battery manufacturing processes) | Φ6, Φ8, Φ10, Φ12 | ‐ | Orange | |
SR | Flame-resistant tube (Rechargeable battery manufacturing processes) | Φ4, Φ6, Φ8, Φ10, Φ12 | 100 | Black / red / blue / green |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only