Product Details
Fittings / tubes
P4* Series for Rechargeable battery manufacturing processes Fitting Stainless steel type
- Model No.
- ZW-P4
P4* Series for rechargeable battery manufacturing processes
Push-in fitting that uses flame-resistant resin and stainless steel.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Compact size]
Compact size saves space.
Smooth insertion and secure sealing.
Flame-resistant resin incorporated in white body and push ring. (UL94 Standards V-0 equivalent)
Stainless steel used for all metal parts.

| Model No. | Product name | Shape | Port size (R) | Remarks |
|---|---|---|---|---|
| ZW-P4 | Fitting, stainless steel (Rechargeable battery manufacturing processes) | Straight | M5, 1/8, 1/4, 3/8, 1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only