Product Details

Check valves, shuttle valves, quick exhaust valves

P4* Series for Rechargeable battery manufacturing processes Block valve

Model No.
FPV

Discontinued 2020 03 31

P4* Series for rechargeable battery manufacturing processes

【Discontinued model】
Compact valve ideal for cylinder position locking and braking.
Compact and lightweight with a wide variety of bore size variations.

P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.

Industry
Documents / Download

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Compact and lightweight]
Compact valve ideal for cylinder position locking and braking.

[Variety of bore sizes available]
Series variations from M5 to R1/2 bore sizes enable direct cylinder installation.

Model No. Product name Port size (R)Max. working pressure (MPa) Remarks
FPV-P4Block valve (Rechargeable battery manufacturing processes)M5, 1/8, 1/4, 3/8, 1/21.0Discontinued
2020 03 31

Return to Product List