Product Details
Check valves, shuttle valves, quick exhaust valves
P4* Series for Rechargeable battery manufacturing processes Block valve
- Model No.
- FPV
Discontinued 2020 03 31
P4* Series for rechargeable battery manufacturing processes
【Discontinued model】
Compact valve ideal for cylinder position locking and braking.
Compact and lightweight with a wide variety of bore size variations.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Compact and lightweight]
Compact valve ideal for cylinder position locking and braking.

[Variety of bore sizes available]
Series variations from M5 to R1/2 bore sizes enable direct cylinder installation.
| Model No. | Product name | Port size (R) | Max. working pressure (MPa) | Remarks |
|---|---|---|---|---|
| FPV-P4 | Block valve (Rechargeable battery manufacturing processes) | M5, 1/8, 1/4, 3/8, 1/2 | 1.0 | Discontinued 2020 03 31 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only