Product Details

Check valves, shuttle valves, quick exhaust valves

P4* Series for Rechargeable battery manufacturing processes Check valve

Model No.
CHV2

P4* Series for rechargeable battery manufacturing processes

It can completely prevent reverse flow of fluid such as compressed air.
A great variety of bore sizes / options.

The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Wide variation]
Series are available for port sizes Rc1/8 to Rc1 1/2.
Small, lightweight, neat shape.

[Wide range of options]
Fluoro rubber specifications and oil-prohibited specifications available as options.
An installation bracket is available for small bore sizes.

[Energy saving]
Eco-friendly product.
Products can be sorted and processed for recycling.

Model No. Product name Port size (Rc)Max. working pressure (MPa)Min. working pressure (MPa) Remarks
CHV2Check valve (Rechargeable battery manufacturing processes)1/8, 1/4, 3/8, 1/2, 3/4, 1,1 1/4, 1 1/21.00.03

Return to Product List