Product Details
Check valves, shuttle valves, quick exhaust valves
P4* Series for Rechargeable battery manufacturing processes Check valve
- Model No.
- CHV2
P4* Series for rechargeable battery manufacturing processes
It can completely prevent reverse flow of fluid such as compressed air.
A great variety of bore sizes / options.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
CKD plus Members Only
[Wide variation]
Series are available for port sizes Rc1/8 to Rc1 1/2.
Small, lightweight, neat shape.
[Wide range of options]
Fluoro rubber specifications and oil-prohibited specifications available as options.
An installation bracket is available for small bore sizes.
[Energy saving]
Eco-friendly product.
Products can be sorted and processed for recycling.
Model No. | Product name | Port size (Rc) | Max. working pressure (MPa) | Min. working pressure (MPa) | Remarks |
---|---|---|---|---|---|
CHV2 | Check valve (Rechargeable battery manufacturing processes) | 1/8, 1/4, 3/8, 1/2, 3/4, 1,1 1/4, 1 1/2 | 1.0 | 0.03 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only