Product Details
Check valves, shuttle valves, quick exhaust valves
P4* Series for Rechargeable battery manufacturing processes Quick exhaust valve
- Model No.
- QEV2
P4* Series for rechargeable battery manufacturing processes
Quick exhaust valve realizing outstanding exhaust with large flow rate design, and a great variety of bore sizes / options.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Outstanding exhaust properties]
Large flow rate design realizing outstanding exhaust.
[Variety of bore sizes available]
Series includes piping bore sizes Rc1/8 to Rc1.
[Wide range of options]
Fluoro rubber specifications available as options.
Mounting bracket available (small bore).
[Eco-friendly product]
Eco-friendly design is free of lead and hexavalent chrome.
Paint-free.
Waste sorting is simplified.
Model No. | Product name | Port size (Rc) | Max. working pressure (MPa) | Min. working pressure (MPa) | Remarks |
---|---|---|---|---|---|
QEV2 | Quick exhaust valve (Rechargeable battery manufacturing processes) | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 1.0 | 0.05 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only