Product Details
Speed control valves, throttle valves
P4* Series for Rechargeable battery manufacturing processes Speed controller elbow with push-in fitting
- Model No.
- SC3W-P4
P4* Series for rechargeable battery manufacturing processes
Elbow speed control valve with push-in fitting. Piping screw is coated with sealant.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Flexible piping direction]
Low speed is available as an option, ideal for control of devices with lower flow rate which require fine adjustment such as fine speed cylinders.
Flame-resistant material (UL94 Standards V-0 equivalent) is adopted for resin parts.
Model No. | Product name | Port size (R) | Compatible tube O.D. | Remarks |
---|---|---|---|---|
SC3W-M3-P4 | Speed controller Elbow with push-in fitting (Rechargeable battery manufacturing processes) | M3 | Φ3.2, Φ4 | |
SC3W-M5-P4 | Speed controller Elbow with push-in fitting (Rechargeable battery manufacturing processes) | M5 | Φ3.2, Φ4, Φ6 | |
SC3W-6-P4 | Speed controller Elbow with push-in fitting (Rechargeable battery manufacturing processes) | 1/8 | Φ4, Φ6, Φ8 | |
SC3W-8-P4 | Speed controller Elbow with push-in fitting (Rechargeable battery manufacturing processes) | 1/4 | Φ6, Φ8, Φ10 | |
SC3W-10-P4 | Speed controller Elbow with push-in fitting (Rechargeable battery manufacturing processes) | 3/8 | Φ6, Φ8, Φ10, Φ12 | |
SC3W-15 -P4 | Speed controller Elbow with push-in fitting (Rechargeable battery manufacturing processes) | 1/2 | Φ10, Φ12 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only