Product Details

High vacuum components

P4* Series for Rechargeable battery manufacturing processes Air operated valve for high vacuum

Model No.
AVB-X

P4* Series for rechargeable battery manufacturing processes

With the special structure using CKD's unique molded bellows, a long drive life and high durability are achieved.
High vacuum valve with high reliability and ease of use.

X:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
【Custom order product】

Industry
Documents / Download

PDF Catalog

Safety Precautions

CKD plus Members Only

  • Features
  • Variations
Model No. Product name ConnectionActuation Remarks
AVB※17-XMolded bellows method・Aluminum body (Rechargeable battery manufacturing processes)NW16, 25, 40, 50, 63, 80NC
AVB※47-XMolded bellows method・Aluminum body (Rechargeable battery manufacturing processes)NW25, 40, 50, 63Two-stage
AVB※37-XMolded bellows method・Aluminum body (Rechargeable battery manufacturing processes)NW16, 25, 40, 50, 63, 80, 100Double acting
AVB※13-XMolded bellows method・Stainless steel body (Rechargeable battery manufacturing processes)NW25, 40, 50, 80NC
AVB※23-XMolded bellows method・Stainless steel body (Rechargeable battery manufacturing processes)NW25, 40, 50, 80NO
AVB※33-XMolded bellows method・Stainless steel body (Rechargeable battery manufacturing processes)NW25, 40, 50, 80Double acting

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel