Product Details
High vacuum components
P4* Series for Rechargeable battery manufacturing processes Air operated valve for high vacuum
- Model No.
- AVB-X
P4* Series for rechargeable battery manufacturing processes
With the special structure using CKD's unique molded bellows, a long drive life and high durability are achieved.
High vacuum valve with high reliability and ease of use.
X:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
【Custom order product】
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Long life / high durability] (Part 7 Series)
A standard model with a long service life and improved usability thanks to its unique structure.
It is highly durable thanks to the optimized shape of the molded bellows.
Lightweight with aluminum body.
Unprecedented durability with the actual value of 3 million times (under our regulated conditions).
[Increased flexibility in installation and piping] (Part 7 Series)
The operation port can be set at any position in 4 directions.
Ultra-compact switches for detecting the operating position can be mounted on all four sides.
[Long life / low dust generation] (Part 3 Series)
The bulge-integrated molding method creates a streamlined flow path and smooth surfaces, and prevents gas accumulation.
Molded bellows with long service life.
SUS body.
Model No. | Product name | Connection | Actuation | Remarks |
---|---|---|---|---|
AVB※17-X | Molded bellows method・Aluminum body (Rechargeable battery manufacturing processes) | NW16, 25, 40, 50, 63, 80 | NC | |
AVB※47-X | Molded bellows method・Aluminum body (Rechargeable battery manufacturing processes) | NW25, 40, 50, 63 | Two-stage | |
AVB※37-X | Molded bellows method・Aluminum body (Rechargeable battery manufacturing processes) | NW16, 25, 40, 50, 63, 80, 100 | Double acting | |
AVB※13-X | Molded bellows method・Stainless steel body (Rechargeable battery manufacturing processes) | NW25, 40, 50, 80 | NC | |
AVB※23-X | Molded bellows method・Stainless steel body (Rechargeable battery manufacturing processes) | NW25, 40, 50, 80 | NO | |
AVB※33-X | Molded bellows method・Stainless steel body (Rechargeable battery manufacturing processes) | NW25, 40, 50, 80 | Double acting |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only