Product Details
Process gas components
P4* Series for Rechargeable battery manufacturing processes Air operated valve
- Model No.
- AGD-X
Discontinued 2020 03 31
P4* Series for rechargeable battery manufacturing processes
【Discontinued model】
Alternative model : Please contact us.
Standard valve for process gas that uses a metal diaphragm.
It supports many variations such as 3-way valves and 2-station 3-way valves as well as single unit and integrated types.
X:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
【Custom order product】
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Standard]
Durability: 1 million cycles (actual value: 4 million cycles)
Supports integrated gas supply systems (1.5inch, 1.125inch)
[Improved inner seal performance]
Reduced particle generation is achieved with optimal seal structure and improved surface roughness.
Model No. | Product name | Connection | Actuation | Remarks |
---|---|---|---|---|
AGD0※R-4RM-X | Air operated valve for process gas (Rechargeable battery manufacturing processes) | 1/4” JXR male fitting | NC, NO | Discontinued 2020 03 31Old Catalog |
AGD0※R-4R-X | Air operated valve for process gas (Rechargeable battery manufacturing processes) | 1/4” JXR female fitting | NC, NO | Discontinued 2020 03 31Old Catalog |
AGD1※R-4RM-X | Air operated valve for process gas(Rechargeable battery manufacturing processes) | 1/4” JXR male fitting | NC, NO | Discontinued 2020 03 31Old Catalog |
AGD1※R-4R-X | Air operated valve for process gas (Rechargeable battery manufacturing processes) | 1/4” JXR female fitting | NC, NO | Discontinued 2020 03 31Old Catalog |
AGD1※R-4S-X | Air operated valve for process gas (Rechargeable battery manufacturing processes) | 1/4” double barbed fitting | NC, NO | Discontinued 2020 03 31Old Catalog |
AGD2※R-6RM-X | Air operated valve for process gas (Rechargeable battery manufacturing processes) | 3/8” JXR male fitting | NC, NO | Discontinued 2020 03 31Old Catalog |
AGD2※R-6R-X | Air operated valve for process gas (Rechargeable battery manufacturing processes) | 3/8” JXR female fitting | NC, NO | Discontinued 2020 03 31Old Catalog |
AGD2※R-6S-X | Air operated valve for process gas (Rechargeable battery manufacturing processes) | 3/8” double barbed fitting | NC, NO | Discontinued 2020 03 31Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only