Product Details

Process gas components

P4* Series for Rechargeable battery manufacturing processes Air operated valve

Model No.
AGD-X

Discontinued 2020 03 31

P4* Series for rechargeable battery manufacturing processes

【Discontinued model】
Alternative model : Please contact us.
Standard valve for process gas that uses a metal diaphragm.
It supports many variations such as 3-way valves and 2-station 3-way valves as well as single unit and integrated types.

X:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
【Custom order product】

Industry
Documents / Download

PDF Catalog

Safety Precautions

CKD plus Members Only

  • Features
  • Variations

[Standard]
Durability: 1 million cycles (actual value: 4 million cycles)
Supports integrated gas supply systems (1.5inch, 1.125inch)

[Improved inner seal performance]
Reduced particle generation is achieved with optimal seal structure and improved surface roughness.

Model No. Product name ConnectionActuation Remarks
AGD0※R-4RM-XAir operated valve for process gas (Rechargeable battery manufacturing processes)1/4” JXR male fittingNC, NODiscontinued
2020 03 31
Old Catalog
AGD0※R-4R-XAir operated valve for process gas (Rechargeable battery manufacturing processes)1/4” JXR female fittingNC, NODiscontinued
2020 03 31
Old Catalog
AGD1※R-4RM-XAir operated valve for process gas(Rechargeable battery manufacturing processes)1/4” JXR male fittingNC, NODiscontinued
2020 03 31
Old Catalog
AGD1※R-4R-XAir operated valve for process gas (Rechargeable battery manufacturing processes)1/4” JXR female fittingNC, NODiscontinued
2020 03 31
Old Catalog
AGD1※R-4S-XAir operated valve for process gas (Rechargeable battery manufacturing processes)1/4” double barbed fittingNC, NODiscontinued
2020 03 31
Old Catalog
AGD2※R-6RM-XAir operated valve for process gas (Rechargeable battery manufacturing processes)3/8” JXR male fittingNC, NODiscontinued
2020 03 31
Old Catalog
AGD2※R-6R-XAir operated valve for process gas (Rechargeable battery manufacturing processes)3/8” JXR female fittingNC, NODiscontinued
2020 03 31
Old Catalog
AGD2※R-6S-XAir operated valve for process gas (Rechargeable battery manufacturing processes)3/8” double barbed fittingNC, NODiscontinued
2020 03 31
Old Catalog

Return to Product List