Product Details

Motorless

P4* Series for Rechargeable battery manufacturing processes Electric actuator

Model No.
ECS-P4

Discontinued some variations

P4* Series for rechargeable battery manufacturing processes

[NEW] Added Motor Manufacturer for Support
A motionless, low-dust generation model for electric actuators that can be attached and controlled by motors from each manufacturer. Ball screw drive type with two built-in linear guides for excellent rigidity.

strokes:50~1500mm
Maximum portable mass (horizontal): 150kg
Maximum speed: 2000mm/s

P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Low Dust Generation Specification]
Low dust generation is achieved with a full cover structure and a suction port. Ideal for clean delivery.

[Each Motor can be installed]
A bracket is provided that matches the 12 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.

[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside. with no decomposition of the body Maintenance of guides and ball screws.

【Extensive motor mounting directions】
A total of 5 types of motor mounting directions are available.
Select according to the equipment space.

Model No. Product name Max. load capacity (horizontal)Max. load capacity (vertical)Max. speed Remarks
ECS-14-P4Body width 135mm (Rechargeable battery manufacturing processes)110kg33kg1000mm/s
ECS-17-P4Body width 170mm (Rechargeable battery manufacturing processes)120kg50kg2000mm/s
ECS-22-P4Body width 220mm (Rechargeable battery manufacturing processes)150kg55kg2000mm/s
ECS-05-P4Body width 51mm (Rechargeable battery manufacturing processes)10kg7kg500mm/sDiscontinued
2020 12 28
ECS-06-P4Body width 65mm (Rechargeable battery manufacturing processes)30kg15kg500mm/sDiscontinued
2018 12 28
ECS-10-P4Body width 102mm (Rechargeable battery manufacturing processes)50kg12kg1000mm/sDiscontinued
2024 08 31
ECS-12-P4Body width 102mm (Rechargeable battery manufacturing processes)50kg12kg1000mm/sDiscontinued
2024 08 31

Return to Product List