Product Details
Motorless
P4* Series for Rechargeable battery manufacturing processes Electric actuator
- Model No.
- ECS-P4
Discontinued some variations
P4* Series for rechargeable battery manufacturing processes
[NEW] Added Motor Manufacturer for Support
A motionless, low-dust generation model for electric actuators that can be attached and controlled by motors from each manufacturer. Ball screw drive type with two built-in linear guides for excellent rigidity.
strokes:50~1500mm
Maximum portable mass (horizontal): 150kg
Maximum speed: 2000mm/s
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Low Dust Generation Specification]
Low dust generation is achieved with a full cover structure and a suction port. Ideal for clean delivery.

[Each Motor can be installed]
A bracket is provided that matches the 12 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.

[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside. with no decomposition of the body Maintenance of guides and ball screws.

【Extensive motor mounting directions】
A total of 5 types of motor mounting directions are available.
Select according to the equipment space.

Model No. | Product name | Max. load capacity (horizontal) | Max. load capacity (vertical) | Max. speed | Remarks |
---|---|---|---|---|---|
ECS-14-P4 | Body width 135mm (Rechargeable battery manufacturing processes) | 110kg | 33kg | 1000mm/s | |
ECS-17-P4 | Body width 170mm (Rechargeable battery manufacturing processes) | 120kg | 50kg | 2000mm/s | |
ECS-22-P4 | Body width 220mm (Rechargeable battery manufacturing processes) | 150kg | 55kg | 2000mm/s | |
ECS-05-P4 | Body width 51mm (Rechargeable battery manufacturing processes) | 10kg | 7kg | 500mm/s | Discontinued 2020 12 28 |
ECS-06-P4 | Body width 65mm (Rechargeable battery manufacturing processes) | 30kg | 15kg | 500mm/s | Discontinued 2018 12 28 |
ECS-10-P4 | Body width 102mm (Rechargeable battery manufacturing processes) | 50kg | 12kg | 1000mm/s | Discontinued 2024 08 31 |
ECS-12-P4 | Body width 102mm (Rechargeable battery manufacturing processes) | 50kg | 12kg | 1000mm/s | Discontinued 2024 08 31 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only