Product Details
Motorless
P4* Series for Rechargeable battery manufacturing processes Electric actuator
- Model No.
- ETS-P4
NEW
P4* Series for rechargeable battery manufacturing processes
[NEW] Added Motor Manufacturer for Support
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer. The ball screw drive type helps the optimal design with a wide range of sizes and multi-axis specifications. The size of 12 or more has two linear guides built in, and is especially rigid.
strokes:50~1500mm
Maximum portable mass (horizontal): 150kg
Maximum speed: 2000mm/s
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Rich Lineup]
8-size wide lineup
Choose from lightweight to heavy work.
Maximum portable mass: 150kg
Maximum stroke: 1500mm
Maximum speed: 2000mm/s
[Each Motor can be installed]
A bracket is provided that matches the 13 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.
[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside. with no decomposition of the body Maintenance of guides and ball screws.
Model No. | Product name | Max. load capacity (horizontal) | Max. load capacity (vertical) | Max. speed | Remarks |
---|---|---|---|---|---|
ETS-05-M-P4 | Body width 51mm (Rechargeable battery manufacturing processes) | 10kg | 7kg | 500mm/s | |
ETS-06-M-P4 | Body width 65mm (Rechargeable battery manufacturing processes) | 30kg | 15kg | 500mm/s | |
ETS-10-P4 | Body width 102mm (Rechargeable battery manufacturing processes) | 50kg | 12kg | 1000mm/s | |
ETS-12-P4 | Body width 102mm (Rechargeable battery manufacturing processes) | 50kg | 12kg | 1000mm/s | |
ETS-13-P4 | Body width 135mm (Rechargeable battery manufacturing processes) | 70kg | 17kg | 1000mm/s | |
ETS-14-P4 | Body width 135mm (Rechargeable battery manufacturing processes) | 110kg | 33kg | 1000mm/s | |
ETS-17-P4 | Body width 170mm (Rechargeable battery manufacturing processes) | 120kg | 50kg | 2000mm/s | |
ETS-22-P4 | Body width 220mm (Rechargeable battery manufacturing processes) | 150kg | 55kg | 2000mm/s | |
ETS-05-P4 | Body width 51mm (Rechargeable battery manufacturing processes) | 10kg | 7kg | 500mm/s | Discontinued 2018 12 28 |
ETS-06-P4 | Body width 65mm (Rechargeable battery manufacturing processes) | 30kg | 15kg | 500mm/s | Discontinued 2018 12 28 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only