Product Details
Motorless
P4* Series for Rechargeable battery manufacturing processes Electric actuator
- Model No.
- ETS-P4
Discontinued some variations
P4* Series for rechargeable battery manufacturing processes
[NEW] Added Motor Manufacturer for Support
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer. Ball screw drive type with two built-in linear guides for excellent rigidity.
strokes:50~1500mm
Maximum portable mass (horizontal): 150kg
Maximum speed: 2000mm/s
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Each Motor can be installed]
A bracket is provided that matches the 13 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.

[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside. with no decomposition of the body Maintenance of guides and ball screws.

【Extensive motor mounting directions】
A total of 5 types of motor mounting directions are available.
Select according to the equipment space.

| Model No. | Product name | Body width | Max. load capacity (horizontal) | Max. load capacity (vertical) | Remarks |
|---|---|---|---|---|---|
| ETS-13-P4 | Electric actuator Slider type (Rechargeable battery manufacturing processes) | 135mm | 70kg | 17kg | |
| ETS-14-P4 | Electric actuator Slider type (Rechargeable battery manufacturing processes) | 135mm | 110kg | 33kg | |
| ETS-17-P4 | Electric actuator Slider type (Rechargeable battery manufacturing processes) | 170mm | 120kg | 50kg | |
| ETS-22-P4 | Electric actuator Slider type (Rechargeable battery manufacturing processes) | 220mm | 150kg | 55kg | |
| ETS-05-P4 | Electric actuator Slider type (Rechargeable battery manufacturing processes) | 51mm | 10kg | 7kg | Discontinued 2018 12 28 |
| ETS-06-P4 | Electric actuator Slider type (Rechargeable battery manufacturing processes) | 65mm | 30kg | 15kg | Discontinued 2018 12 28 |
| ETS-10-P4 | Electric actuator Slider type (Rechargeable battery manufacturing processes) | 102mm | 50kg | 12kg | Discontinued 2024 08 31 |
| ETS-12-P4 | Electric actuator Slider type (Rechargeable battery manufacturing processes) | 102mm | 50kg | 12kg | Discontinued 2024 08 31 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only