Product Details
Air dryers
P4* Series for Rechargeable battery manufacturing processes High polymer membrane air dryer
- Model No.
- SD-P4※・SU-P4※
P4* Series for rechargeable battery manufacturing processes
High-tech dryer using high polymer membrane. Freon-free / power supply unnecessary / low dew point equivalent to that of desiccant realized.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Freon-free / electricity-free]
Freon-free, which is ozone safe.
Electricity-free means it does not use electricity at all.
[Space saving / simple installation]
Lighter, more compact, and easily built into installations.
Model No. | Product name | Remarks |
---|---|---|
SD※00E-P4※ | Compact low purge (purge rate 10%) (Rechargeable battery manufacturing processes) | |
SU※00E-P4※ | Unit / compact low purge (purge ratio 10%) (Rechargeable battery manufacturing processes) | |
SD※00D-P4※ | Compact general purpose (purge ratio 20%) (Rechargeable battery manufacturing processes) | |
SU※00D-P4※ | Unit / compact general purpose (purge ratio 20%) (Rechargeable battery manufacturing processes) | |
SD※000-P4※ | Low dew point (Rechargeable battery manufacturing processes) | |
SU※000-P4※ | Unit / low dew point (Rechargeable battery manufacturing processes) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only