Product Details
Drain dischargers
P4* Series for Rechargeable battery manufacturing processes Drain separator
- Model No.
- FX-P4※
P4* Series for rechargeable battery manufacturing processes
Lightweight compact drain separator. The cyclone effect causes water droplets in the compressed air to strike the inner wall of the bowl; this gathers and enlarges them, removing 99% or more of the moisture. Ideal for easy drainage from air piping.
[Applicable compressor: 0.75 kW to 37 kW]
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Lightweight and compact]
Water separation efficiency: 99%
Compatible compressor: 0.75 kW to 37 kW
Modular connection of FX1004 and FX1011 to F.R.L. 3000 and 4000 Series and FX1037 to 6000 and 8000 Series is possible.
Model No. | Product name | Port size (Rc, NPT, G) | Max. processing flow rate (L/min [ANR]) | Remarks |
---|---|---|---|---|
FX1004-P4※ | Drain separator (Rechargeable battery manufacturing processes) | 1/4, 3/8 | 550 | |
FX1011-P4※ | Drain separator (Rechargeable battery manufacturing processes) | 1/4, 3/8, 1/2 | 1800 | |
FX1037-P4※ | Drain separator (Rechargeable battery manufacturing processes) | 3/4, 1 | 6100 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only