Product Details
Pressure gauges / displays
P4* Series for Rechargeable battery manufacturing processes General-use pressure gauge
- Model No.
- G41D-P4・G49D-P4・G59D-P4
P4* Series for rechargeable battery manufacturing processes
A general purpose pressure gauge with an extensive pressure display range (0.2 MPa to 2.0 MPa). Clean-room specifications are available.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[General-use pressure gauge]
A general purpose pressure gauge with an extensive pressure display range (0.2 MPa to 2.0 MPa).
The lineup also includes clean-room specifications.
[Copper and PTFE free type]
Copper ion prevention treatment.
Port size: R1/8, R1/4
Model No. | Product name | Port size (R) | Pressure range (MPa) | Remarks |
---|---|---|---|---|
G41D-P4 | Display ø42 with limit marker (Rechargeable battery manufacturing processes) | 1/8, 1/4 | 0 to 0.2, 0 to 0.4, 0 to 1.0, 0 to 2.0 | |
G49D-P4 | Display ø42 (Rechargeable battery manufacturing processes) | 1/8 | 0 to 0.2, 0 to 0.4, 0 to 1.0, 0 to 2.0 | |
G59D-P4 | Display ø52 (Rechargeable battery manufacturing processes) | 1/4 | 0 to 0.2, 0 to 0.4, 0 to 1.0, 0 to 2.0 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only