Product Details
Ejector system
Ejector unit (31.5 mm width)
- Model No.
- VSQ
Vacuum ejector unit ideal for controlling large flow rates.
[Nozzle diameter] 0.7, 1.0, 1.2, 1.5, 2.0 (mm)
[Intake flow rate] 24 to 180 (L/min (ANR))
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Large flow rate]
31.5 mm width vacuum unit ideal for large flow rate control.
[Nozzles according to usage]
Three types: single nozzle, 2-stage nozzle, twin nozzle available.
2-stage nozzle: Suction flow rate increased by 40% compared to single.
Twin nozzle: While achieving high-speed rise up to the reference vacuum pressure, it significantly reduces air consumption during transport.
| Model No. | Product name | Nozzle diameter | Remarks |
|---|---|---|---|
| VSQ-H | High vacuum / medium flow rate | φ1.5, φ2.0 | |
| VSQ-L | Medium vacuum / large flow rate | φ1.5, φ2.0 | |
| VSQ-E | High vacuum / low flow rate | φ1.5, φ2.0 | |
| VSQ-T | Twin nozzle | φ1.5, φ2.0 | |
| VSQ-D | 2-stage nozzle | φ0.7, φ1.0, φ1.2 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only