Product Details

Ejector system

Ejector unit (31.5 mm width)

Model No.
VSQ

Vacuum ejector unit ideal for controlling large flow rates.
[Nozzle diameter] 0.7, 1.0, 1.2, 1.5, 2.0 (mm)
[Intake flow rate] 24 to 180 (L/min (ANR))

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Large flow rate]
31.5 mm width vacuum unit ideal for large flow rate control.

[Nozzles according to usage]
Three types: single nozzle, 2-stage nozzle, twin nozzle available.
2-stage nozzle: Suction flow rate increased by 40% compared to single.
Twin nozzle: While achieving high-speed rise up to the reference vacuum pressure, it significantly reduces air consumption during transport.

Model No. Product name Nozzle diameter Remarks
VSQ-HHigh vacuum / medium flow rateφ1.5, φ2.0
VSQ-LMedium vacuum / large flow rateφ1.5, φ2.0
VSQ-EHigh vacuum / low flow rateφ1.5, φ2.0
VSQ-TTwin nozzleφ1.5, φ2.0
VSQ-D2-stage nozzleφ0.7, φ1.0, φ1.2

Return to Product List