Product Details
Regulators
P4* Series for Rechargeable battery manufacturing processes Vacuum regulator
- Model No.
- VRA2000-P4
P4* Series for rechargeable battery manufacturing processes
Ideal for circuits that require precise pressure adjustment such as fine workpiece suction or inspection systems. Compact, large flow rate and high precision vacuum regulator.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Large flow rate with compact body]
Has the smallest dimensions (□50 x 90), but the largest flow rate in this class (200 ℓ/min (ANR)).
[High precision]
Sensitivity 0.1 kPa.
[Switchable between locking and non-locking]
Change assembly direction of the slide key to change locking to non-locking.
[Module connection to vacuum filter]
Can be module connected to vacuum filter VFA3000 or VFA4000.
Model No. | Product name | Port size (Rc, NPT, G) | Set pressure (kPa) | Remarks |
---|---|---|---|---|
VRA2000-8-P4 | Vacuum regulator (Rechargeable battery manufacturing processes) | 1/4 | -100 to -1 | |
VRA2000-10-P4 | Vacuum regulator (Rechargeable battery manufacturing processes) | 3/8 | -100 to -1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only