Product Details
Regulators
P4* Series for Rechargeable battery manufacturing processes Compact regulator
- Model No.
- RB500-P4※
P4* Series for rechargeable battery manufacturing processes
Compact, space saving structure and reverse flow function integrated compact regulator.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Compact]
Compact, space saving structure and reverse flow function integrated.
Port size: Push-in fitting φ4, φ6
Model No. | Product name | Max. working pressure (MPa) | Set pressure (MPa) | Remarks |
---|---|---|---|---|
RB500-P4 | Single unit (Rechargeable battery manufacturing processes) | 1.0 | 0.05 to 0.7 | |
RB500-P40 | Single unit (Rechargeable battery manufacturing processes) | 1.0 | 0.05 to 0.7 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only