Product Details
Regulators
P4* Series for Rechargeable battery manufacturing processes Precision regulator
- Model No.
- RPE1000-P4
P4* Series for rechargeable battery manufacturing processes
An eco-friendly, new type of precision regulator. Significant reduction in air consumption is achieved with the special structure. As it has excellent control performance, high precision and a compact size, it can be used for various applications including precise tension control.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[70% less air consumption]
Air bleed is significantly reduced compared to CKD conventional products.
(Comparing identical conditions at primary pressure 0.7 MPa)

[High-precision pressure control]
Repeatability: Within ±0.5% of full scale.
Sensitivity: Within 0.2% of full scale.
Usable for various applications including precise tension control.

[Compact]
Compact □42 mm/lightweight 250 g
Aluminum materials used, compact/lightweight design.
[Module type]
Can be connected with C1000 Series filter and oil mist filter.
Model No. | Product name | Port size (Rc) | Max. working pressure (MPa) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
RPE1000-8-07P4 | Precision regulator (Rechargeable battery manufacturing processes) | 1/4 | 1.0 | 0.01 to 0.7 | |
RPE1000-8-07P4-B3 | 精密レギュレータ・L形ブラケット (Rechargeable battery manufacturing processes) | 1/4 | 1.0 | 0.01 to 0.7 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only