Product Details
Filters
P4* Series for Rechargeable battery manufacturing processes Large main line filter (oil free)
- Model No.
- AF5000-P4
P4* Series for rechargeable battery manufacturing processes
A stainless steel vessel is used to eliminate concerns about rust, and to supply perfectly clean high quality air. Incorporated energy saving element / remote control possible.
[Applicable compressor] 95 kW to 1450 kW
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[SUS vessel provided]
For oil-free, SUS304 is used for all models.

[Incorporated energy saving element]
Reduced pressure loss to half compared to conventional models.

[Unique drain discharge system]
Forcible discharge method, while new auto-drain with air loss zero is used.
[Remote control possible]
Element control enabled by differential pressure switch outputting alarm signal.

[Easy maintenance]
Easy element replacement just by removing the upper flange.

Model No. | Product name | Filtration (μm) | Remarks |
---|---|---|---|
AF5000P-P4 | Main line filter (Rechargeable battery manufacturing processes) | 3 | |
AF5000S-P4 | Micro alescer (Rechargeable battery manufacturing processes) | 0.3 | |
AF5000M-P4 | Micro alescer (Rechargeable battery manufacturing processes) | 0.01 | |
AF5000X-P4 | Micro alescer (Rechargeable battery manufacturing processes) | ー |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only