Product Details
Filters
P4* Series for Rechargeable battery manufacturing processes Large main line filter
- Model No.
- AF3000-P4
P4* Series for rechargeable battery manufacturing processes
Simple system configuration is realized thanks to a unified design of filter vessels.
Incorporated energy saving element / differential pressure gauge is equipped as standard.
[Applicable compressor] 95 kW to 1450 kW
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Incorporated energy saving element]
Incorporated low pressure loss element. Pressure loss is reduced by approx. 1/2 of conventional products.

[Differential pressure gauge provided as standard]
Demand management of elements is easy.

[Stand provided as standard]
Easy pipe design and plumbing.
[Easy maintenance]
Easy element replacement just by removing the upper flange

Model No. | Product name | Filtration (μm) | Remarks |
---|---|---|---|
AF3000P-P4 | Main line filter (Rechargeable battery manufacturing processes) | 3 | |
AF3000S-P4 | Micro alescer (Rechargeable battery manufacturing processes) | 0.3 | |
AF3000M-P4 | Micro alescer (Rechargeable battery manufacturing processes) | 0.01 | |
AF3000X-P4 | Micro alescer (Rechargeable battery manufacturing processes) | ー |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only