Product Details
Filters
P4* Series for Rechargeable battery manufacturing processes Medium main line filter
- Model No.
- AF2000-P4
Discontinued 2019 03 30
P4* Series for rechargeable battery manufacturing processes
【Discontinued model】
Alternative model : Medium Main Line Filter AF2000-P4 Series
Lower pressure loss, longer life and a more compact size have been realized by adopting new materials and new structure. Energy saving element used/simple element replacement / equipped with drain discharger.
[Applicable compressor] 22 kW to 95 kW
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Advanced energy-saving element]
The new pleated structure provides a large filtration area.

[Simple module connections for further space saving]
The filters can be connected with the module kit, enabling space-saving installation.

[Easy element replacement]
The element can be replaced without touching the dirty element surface.

[Equipped with differential pressure indicator] (AF2000P/AF2000M)
Differential pressure indicator provided as standard to easily control element service life.

Model No. | Product name | Filtration rating (µm) | Remarks |
---|---|---|---|
AF2000P-P4 | Main line filter (Rechargeable battery manufacturing processes) | 1 | Discontinued 2020 03 30 |
AF2000M-P4 | Micro alescer (Rechargeable battery manufacturing processes) | 0.01 | Discontinued 2020 03 30 |
AF2000X-P4 | Micro alescer (Rechargeable battery manufacturing processes) | ー | Discontinued 2020 03 30 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only