Product Details
Filters
P4* Series for Rechargeable battery manufacturing processes Inline clean filter
- Model No.
- FCS
P4* Series for rechargeable battery manufacturing processes
Inline clean filter with hollow fiber membrane for filter element provides high performance in all aspects including filtration performance, flow rate, pressure loss, service life and installation space.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Adopts original hollow fiber membrane]
Hollow fiber membrane element has enabled 0.01 μm high precision filtration and 99.99% removal efficiency.
The resin type has a transparent case so dirt on the element can be visually checked.

[Long service life]
Considerably longer service life. Approximately five times longer than the flat membrane type.
Three to ten times filtration area enables larger flow rate and less pressure loss than the flat membrane type of the same capacity.
Lighter and more compact at the same flow rate.

[Applications]
Ionizer

[Applications]
Conveying liquid crystal substrate (contactless)

| Model No. | Product name | Port size | Filtration (μm) | Processing flow rate (ℓ/min [ANR]) | Remarks |
|---|---|---|---|---|---|
| FCS500-P90 | Stainless steel (Rechargeable battery manufacturing processes) | Rc1/8, Rc1/4 | 0.01 | 50 / 80 | |
| FCS500-P94 | Stainless steel (Made-to-order) (Rechargeable battery manufacturing processes) | Rc1/8, Rc1/4 | 0.01 | 50 / 80 | |
| FCS1000-P90 | Stainless steel (Rechargeable battery manufacturing processes) | Rc1/4, Rc3/8 | 0.01 | 300 to 400 | |
| FCS1000-P94 | Stainless steel (Made-to-order) (Rechargeable battery manufacturing processes) | Rc1/4, Rc3/8 | 0.01 | 300 to 400 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only