Product Details
Ejector system
Ejector unit (11 mm width)
- Model No.
- VSZM
Compact, lightweight vacuum ejector unit greatly reduces the vacuum burst time.
Reduced wiring manifold.
[Nozzle diameter] 0.5, 0.7, 1.0 (mm)
[Intake flow rate] 7 to 24 (L/min (ANR))
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
[Low tact]
By installing an atmospheric pressure relief valve, large flow rate atmospheric burst is possible and the vacuum burst time is drastically reduced.
[Reduced wiring]
Supply valve and burst valve wiring for manifold centralized collectively.
Flat cable, D sub-connector specifications available.
[Energy saving]
Valve power consumption 0.55 W.
When vacuum is retained for long periods, energy saving is realized by using a self-hold type which makes continuous energizing unnecessary.
[Diverse vacuum pressure switch variations]
A wide range of applications are supported by wide variations of the vacuum pressure switch.
| Model No. | Product name | Nozzle diameter | Remarks |
|---|---|---|---|
| VSZM-H | High vacuum / medium flow rate | φ0.5, φ0.7, φ1.0 | |
| VSZM-L | Medium vacuum / large flow rate | φ0.5, φ0.7, φ1.0 | |
| VSZM-E | High vacuum / low flow rate | φ0.5, φ0.7, φ1.0 | |
| VSZM-Z | Manifold / mix specifications | - |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only