Product Details
Filters
P4* Series for Rechargeable battery manufacturing processes Oil mist filter
- Model No.
- M※000-P4※
P4* Series for rechargeable battery manufacturing processes
Effectively removes oil and oil mist from pneumatic lines.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry
![](../../src/product_img/product_img_570_go1i_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Efficiently removes oil content]
Ideal for circuits susceptible to oil, including measuring and instrumentation circuits.
Port size: Rc1/8 to 1
Model No. | Product name | Port size (Rc, NPT, G) | Remarks |
---|---|---|---|
M1000-P4※ | Oil mist filter (Rechargeable battery manufacturing processes) | 1/8, 1/4 | |
M2000-P4※ | Oil mist filter (Rechargeable battery manufacturing processes) | 1/4, 3/8 | |
M3000-P4※ | Oil mist filter (Rechargeable battery manufacturing processes) | 1/4, 3/8 | |
M4000-P4※ | Oil mist filter (Rechargeable battery manufacturing processes) | 1/4, 3/8, 1/2 | |
M6000-P4※ | Oil mist filter (Rechargeable battery manufacturing processes) | 3/4, 1 | |
M8000-P4 | Oil mist filter (Rechargeable battery manufacturing processes) | 3/4, 1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only