Product Details
Filters
P4* Series for Rechargeable battery manufacturing processes Air filter
- Model No.
- F※000-P4※
P4* Series for rechargeable battery manufacturing processes
New Series using 5μm elements for dust removal, and 0.3μm elements for tar removal.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry
![](../../src/product_img/product_img_1886_2M9Y_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Long service life element]
This element incorporates CKD's original chemical fiber structure (patent pending), which has a rough surface and gradually becomes finer toward the interior.
Clogging is greatly reduced, and the element life is greatly extended, free of concerns regarding rust.
![](../../src/features_img/features_img_1887_9c9f_fg.jpg)
[Standard (5 μm) element "Blank"]
This long-life element filters out harmful dirt and foreign matter, etc., from air.
![](../../src/features_img/features_img_1892_2RyF_fg.jpg)
[Submicron (0.3 μm) element "Y" option]
This dedicated element effectively separates tar and carbon. (Non-regenerable)
![](../../src/features_img/features_img_1894_Atw2_fg.jpg)
[F.R.L. combination]
Systems can be easily upgraded using unified key boundary dimensions and a diverse range of options and variations.
![](../../src/features_img/features_img_1896_E49u_fg.jpg)
Model No. | Product name | Port size (Rc, NPT, G) | Filtration (μm) | Remarks |
---|---|---|---|---|
F1000-P4※ | Air filter (Rechargeable battery manufacturing processes) | 1/8, 1/4 | 5 | |
F2000-P4※ | Air filter (Rechargeable battery manufacturing processes) | 1/4, 3/8 | 5 | |
F3000-P4※ | Air filter (Rechargeable battery manufacturing processes) | 1/4, 3/8 | 5 or 0.3 | |
F4000-P4※ | Air filter (Rechargeable battery manufacturing processes) | 1/4, 3/8, 1/2 | 5 or 0.3 | |
F6000-P4※ | Air filter (Rechargeable battery manufacturing processes) | 3/4, 1 | 5 or 0.3 | |
F8000-P4※ | Air filter (Rechargeable battery manufacturing processes) | 3/4, 1 | 5 or 0.3 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only