Product Details
Filters / Regulators
P4* Series for Rechargeable battery manufacturing processes Filter / regulator
- Model No.
- W※※00-P4※
P4* Series for rechargeable battery manufacturing processes
New Series using integrated filter and regulator, 5μm elements for dust removal, and 0.3μm elements for tar removal.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Standard (5 μm) element “Blank”]
This long-life element filters out harmful dirt and foreign matter, etc., from air.

[Submicron (0.3 μm) element “Y” option]
This dedicated element effectively separates tar and carbon. (Non-regenerable)

[Long service life element]
This element incorporates CKD’s original chemical fiber structure (patent pending), which has a rough surface and gradually becomes finer toward the interior.
Clogging is greatly reduced, and the element life is greatly extended, free of concerns regarding rust.

Model No. | Product name | Port size (Rc, NPT, G) | Filtration (μm) | Remarks |
---|---|---|---|---|
W1000-P4 | Filter / regulator (Rechargeable battery manufacturing processes) | 1/8, 1/4 | 5 | |
W2000-P4※ | Filter / regulator (Rechargeable battery manufacturing processes) | 1/4, 3/8 | 5 | |
W3000-P4※ | Filter / regulator (Rechargeable battery manufacturing processes) | 1/4, 3/8 | 5 or 0.3 | |
W4000-P4 | Filter / regulator (Rechargeable battery manufacturing processes) | 1/4, 3/8, 1/2 | 5 or 0.3 | |
W8000-P4 | Filter / regulator (Rechargeable battery manufacturing processes) | 3/4, 1 | 5 or 0.3 | |
W1100-P4 | Reverse filter / regulator (Rechargeable battery manufacturing processes) | 1/8, 1/4 | 5 | |
W2100-P4※ | Reverse filter / regulator (Rechargeable battery manufacturing processes) | 1/4, 3/8 | 5 | |
W3100-P4※ | Reverse filter / regulator (Rechargeable battery manufacturing processes) | 1/4, 3/8 | 5 or 0.3 | |
W4100-P4 | Reverse filter / regulator (Rechargeable battery manufacturing processes) | 1/4, 3/8, 1/2 | 5 or 0.3 | |
W8100-P4 | Reverse filter / regulator (Rechargeable battery manufacturing processes) | 3/4, 1 | 5 or 0.3 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only