Product Details
Vacuum-related products
P4* Series for Rechargeable battery manufacturing processes Fine buffer
- Model No.
- FBU2
P4* Series for rechargeable battery manufacturing processes
Buffer mechanism that adopts a shock absorption mechanism (magnetic spring) using a magnet, realizing uniform pressure, long life, and maintenance-free operation.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Clean & long life]
No metal contact and low dust generation.
By adopting a magnetic spring, long service life and maintenance-free operation are realized.

| Model No. | Product name | Buffer pressure (N) | Stroke length (mm) | Load capacity (g) | Remarks |
|---|---|---|---|---|---|
| FBU2-7※ | Lightweight (Rechargeable battery manufacturing processes) | 0.1 to 0.2 | 2, 6 | 30 or less | |
| FBU2-12※ | Standard (Rechargeable battery manufacturing processes) | 04 to 0.6,0.9 to 1.1 | 2, 6, 16 | 80 or less | |
| FBU2-SU | General purpose (Rechargeable battery manufacturing processes) | 0.5, 1.0 | 2, 6, 16 | 200 or less |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only