Product Details
Suction pads
P4* Series for Rechargeable battery manufacturing processes Suction pad
- Model No.
- VSP-P4
P4* Series for rechargeable battery manufacturing processes
Various shapes and variations of materials are available. A wide range of variations that can support various workpieces and transport environments.
[Pad shape] Standard, sponge, bellows, multi-stage bellows, oval, soft, soft bellows, anti-slip, thin object, flat, suction mark prevention
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[New flat]
Flat type suitable for transporting thin workpieces such as sheets and vinyl.
Consideration of workpiece deformation and wrinkle reduction during adsorption.

[New type: suction mark prevention]
Suction mark prevention ideal for liquid crystal glass, painting process, or semiconductor equipment transport.
Suction of workpiece with flexible resin material that is resistant to suction marks.
Material: PEEK, POM, conductive PEEK

Model No. | Product name | Pad diameter | Remarks |
---|---|---|---|
VSP-※A-P4 | Deep (Rechargeable battery manufacturing processes) | Φ15 to Φ100 | |
VSP-※RM-P4 | Compact (Rechargeable battery manufacturing processes) | Φ0.7 to Φ4 | |
VSP-※S-P4 | Sponge (Rechargeable battery manufacturing processes) | Φ10 to Φ100 | |
VSP-※B-P4 | Bellows (Rechargeable battery manufacturing processes) | Φ10 to Φ80 | |
VSP-※W-P4 | Multi-stage bellows (Rechargeable battery manufacturing processes) | Φ10 to Φ50 | |
VSP-※E-P4 | Oval (Rechargeable battery manufacturing processes) | 2×4 to 8×30 | |
VSP-※L-P4 | Soft (Rechargeable battery manufacturing processes) | Φ4 to Φ40 | |
VSP-※LB-P4 | Soft bellows (Rechargeable battery manufacturing processes) | Φ6 to Φ20 | |
VSP-※P-P4 | Type for thin objects (Rechargeable battery manufacturing processes) | Φ8 to Φ20 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only