Product Details
Ejector system
P4* Series for Rechargeable battery manufacturing processes Ejector system compatible unit (10.5 mm width)
- Model No.
- VSX-P4・VSXM-P4
P4* Series for rechargeable battery manufacturing processes
Compact body with a width of 10.5 mm, a vacuum ejector unit that can be compactly installed even for use in multiple stations.
[Nozzle diameter]: 0.5, 0.7, 1.0 (mm)
[Intake flow rate]: 3 to 26 (L/min (ANR))
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Vacuum burst time dramatically reduced]
Vacuum generating valves available include normally closed and energy-saving self-hold types.
Both valves attain the best possible response time, realizing high-cycle vacuum systems.
[Lightweight and compact]
Compact body with a width of 10.5 mm that can be compactly installed even for use in multiple stations.
Fixing methods include direct mount, side fixing with screws, etc., and DIN rail mount for mounting on a DIN rail.
Model No. | Product name | Nozzle diameter | Remarks |
---|---|---|---|
VSX-H-P4 | Single unit / high vacuum / medium flow rate (Rechargeable battery manufacturing processes) | Φ0.5, Φ0.7, Φ1.0 | |
VSX-L-P4 | Single unit / medium vacuum / large flow rate (Rechargeable battery manufacturing processes) | Φ0.5, Φ0.7, Φ1.0 | |
VSX-E-P4 | Single unit / high vacuum / low flow rate (Rechargeable battery manufacturing processes) | Φ0.5, Φ0.7, Φ1.0 | |
VSXM-H-P4 | Manifold / high vacuum / medium flow rate (Rechargeable battery manufacturing processes) | Φ0.5, Φ0.7, Φ1.0 | |
VSXM-L-P4 | Manifold / medium vacuum / large flow rate (Rechargeable battery manufacturing processes) | Φ0.5, Φ0.7, Φ1.0 | |
VSXM-E-P4 | Manifold / high vacuum / low flow rate (Rechargeable battery manufacturing processes) | Φ0.5, Φ0.7, Φ1.0 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only