Product Details
Roller gear cam units
Roller gear cam unit Standard type
- Model No.
- RGIS・RGOS・RGCS
Discontinued 2023 09 29
【Discontinued model】
Alternative model : ZRS Series
Index unit that has adopted a roller gear cam.
Most commonly used at high speed, high rigidity and high accuracy.
*Option Reducer TE Series has been discontinued.
- Industry
- Assembly

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Index standard]
Various size variations from 40 mm to 250 mm distance between axes are available.
Ideal for indexing tables, pitch feed conveyors, and pick and place drives.
[Three excellent properties featured by cam drives]
Synchronization characteristics: Mechanical motion control is possible.
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve.
| Model No. | Product name | Distance between axes (mm) | Remarks |
|---|---|---|---|
| RGIS | Index | 40, 50, 63, 80, 110, 140 | Discontinued 2023 09 29 |
| RGOS | Oscillating | 40, 50, 63, 80, 110, 140 | Discontinued 2023 09 29 |
| RGIS | Index | 30, 350, 450 | Discontinued 2014 03 31Old Catalog |
| RGOS | Oscillating | 30, 350, 450 | Discontinued 2014 03 31Old Catalog |
| RGCS | Reducer | 30, 350, 450 | Discontinued 2014 03 31Old Catalog |
| RGIS | Index | 180, 250 | Discontinued 2022 09 30Alternative model : DD400、DD630 |
| RGOS | Oscillating | 180, 250 | Discontinued 2022 09 30Alternative model : DD400、DD630 |
| RGCS | Reducer | 40, 50, 63, 80, 110, 140, 180, 250 | Discontinued 2022 09 30Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only