Product Details
Space saving cylinders
P4* Series for Rechargeable battery manufacturing processes Flat compact cylinder
- Model No.
- FCD-P4※
P4* Series for rechargeable battery manufacturing processes
This cylinder is a rectangular space saving cylinder that reduces cylinder axial dimensions by 50% and enables easy installation into a small space. The bore section is oval and a rotation-stop function is provided.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Space saving]
Reduced cylinder width by 50% by adopting an oval piston. (compared to our compact cylinders)
[Rotation-stop not required]
Due to the oval piston structure, a separate rotation-stop is unnecessary.
[Flexible mounting surface]
Mounting holes are provided on the cover and it is possible to install from all sides.
Model No. | Product name | Bore size | Standard stroke length (mm) | Compatibility | Remarks |
---|---|---|---|---|---|
FCS-P4※ | Single acting / push (Rechargeable battery manufacturing processes) | Φ25, Φ32相当 | 5, 10, 20 | ||
FCH-P4※ | Single acting / pull (Rechargeable battery manufacturing processes) | Φ25, Φ32相当 | 5, 10, 20 | ||
FCD-P4※ | Double acting / single rod (Rechargeable battery manufacturing processes) | Φ25, Φ32, Φ40, Φ50, Φ63 | 5, 10, 15, 20, 25 | ||
FCD-D-P4※ | Double acting/ double rod (Rechargeable battery manufacturing processes) | Φ25, Φ32, Φ40, Φ50, Φ63相当 | 5, 10, 15, 20, 25 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only