Product Details
Space saving cylinders
P4* Series for Rechargeable battery manufacturing processes Small compact cylinder
- Model No.
- MSD-P4※・MSDG-P4※
P4* Series for rechargeable battery manufacturing processes
Small bore size series for compact cylinder (SSD) Bore size is from Φ6 to Φ16. Type with high precision guide (MSDG) is also available.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Axial space saving]
Axial direction length and mounting space reduced.
[Design with long service life / approx. 4 times greater than conventional]
Oil-impregnated copper alloy bearing is adopted for rod bearing section.
[Piping direction selection]
Piping can be selected from 2 directions of body side surface and bottom surface

[With switch available for φ6 / φ8 size also]
Miniature switch F type available.
[Direct mounting from 3 faces]
Can be mounted from the body top surface and side with its square body.
| Model No. | Product name | Bore size | Standard stroke length | Remarks |
|---|---|---|---|---|
| MSD-P4※ | Double acting / single rod (Rechargeable battery manufacturing processes) | Φ6, Φ8 | 5, 10, 15, 20, 25, 30 | |
| MSD-X-P4※ | Single acting/ push (Rechargeable battery manufacturing processes) | φ6, φ8 | 5, 10 | |
| MSD-Y-P4※ | Single acting / pull (Rechargeable battery manufacturing processes) | Φ6, Φ8 | 5, 10 | |
| MSD-K-P4※ | Double acting / high load (Rechargeable battery manufacturing processes) | φ6, φ8, φ12, φ16 | 5, 10, 15, 20, 25, 30 | |
| MSD-F-P4※ | Double acting / single rod / fine speed (Rechargeable battery manufacturing processes) | Φ6, Φ8 | 5, 10, 15, 20, 25, 30 | |
| MSDG-L-P4※ | Double acting / guided / with switch (Rechargeable battery manufacturing processes) | Φ6, Φ8, Φ12, Φ16 | 5, 10, 15, 20, 25, 30 | |
| MSDG-LF-P4※ | Double acting / guided / fine speed / with switch (Rechargeable battery manufacturing processes) | Φ12, Φ16 | 5, 10, 15, 20, 25, 30 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only