Product Details
Space saving cylinders
P4* Series for Rechargeable battery manufacturing processes Compact cylinder
- Model No.
- SSD-P4※
P4* Series for rechargeable battery manufacturing processes
This is a square, space saving cylinder that integrates the cylinder switch into the body for shorter total length. Perform adjustment so that a lateral load is not applied to the cylinder before use.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
P42:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts. Local exhaust function (vacuum treatment port) is added.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Female thread provided as standard]
External mounting is possible with female thread attached to the end of the rod.
Male thread is also available, increasing the selection range.
[All bore sizes miniature switch mountable] (excluding heat resistance)
All bore sizes / all series miniature proximity / reed switch can be mounted.
[Direct mount]
Can be mounted directly with hexagon socket head cap screw.
Either through bolt or screw-in mounting can be selected.
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
SSD-P4※ | Double acting / single rod (Rechargeable battery manufacturing processes) | ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100, ø125, ø140, ø160 | |
SSD-X-P4※ | Single acting / push (Rechargeable battery manufacturing processes) | ø12, ø16, ø20, ø25, ø32, ø40, ø50 | |
SSD-Y-P4※ | Single acting / pull (Rechargeable battery manufacturing processes) | ø12, ø16, ø20, ø25, ø32, ø40, ø50 | |
SSD-D-P4※ | Double acting / double rod(Rechargeable battery manufacturing processes) | ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100, ø125, ø140, ø160 | |
SSD-B-P4※ | Double acting / back to back(Rechargeable battery manufacturing processes) | ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100 | |
SSD-W-P4 | Double acting / two-stage(Rechargeable battery manufacturing processes) | ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100 | |
SSD-F-P4※ | Double acting / fine speed(Rechargeable battery manufacturing processes) | ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100 | |
SSD-O-P4 | Double acting / low speed(Rechargeable battery manufacturing processes) | ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100 | |
SSD-T-P4 | Double acting / heat resistance(Rechargeable battery manufacturing processes) | ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100 | |
SSD-G-P4※ | Double acting / anti-spatter adherence(Rechargeable battery manufacturing processes) | ø25, ø32, ø40, ø50, ø63, ø80, ø100 | |
SSD-M-P4※ | Double acting / rotation-stop(Rechargeable battery manufacturing processes) | ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63 | |
SSD-K-P4※ | Double acting / high load(Rechargeable battery manufacturing processes) | ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100 | |
SSD-KF-P4※ | Double acting / high load / fine speed(Rechargeable battery manufacturing processes) | ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100 | |
SSD-KU-P4※ | Double acting / high load / low friction(Rechargeable battery manufacturing processes) | ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100 | |
SSD-K-※C-P4※ | Double acting / high load / rubber-air cushioned(Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100 | |
SSD-KG-P4 | Double acting / high load / anti-spatter adherence(Rechargeable battery manufacturing processes) | Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100 | |
SSD-G-P4※ | Double acting / high load / anti-spatter adherence (Rechargeable battery manufacturing processes) | Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only