Product Details
Space saving cylinders
P4* Series for Rechargeable battery manufacturing processes Compact cylinder
- Model No.
- SMG-P4※
P4* Series for rechargeable battery manufacturing processes
Lightweight, space-saving, compact cylinder with a simple shape for easier mounting.
Detection switch fits into the body with barely any protrusion.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
P42:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts. Local exhaust function (vacuum treatment port) is added.
- Industry
![](../../src/product_img/product_img_187_O56x_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Simple shape for flexible mounting]
Integration of mount block enables flexible selection from five direct mounting surfaces as standard.
![](../../src/features_img/features_img_14489_ziPl_fg.jpg)
[Lightweight and space saving]
Space saving and lightweight with integration of mount block.
![](../../src/features_img/features_img_14491_WZV7_fg.jpg)
[Detection switch fits in neatly]
Detection switch fits into the body with barely any protrusion.
![](../../src/features_img/features_img_14493_bqeA_fg.jpg)
[Easy maintenance]
A new mounting method has been developed for easy maintenance.
![](../../src/features_img/features_img_14496_seGq_fg.jpg)
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
SMG-P4※ | Double acting/ single rod (Rechargeable battery manufacturing processes) | ø6, ø10, ø16, ø20, ø25, ø32 | |
SMG-X-P4※ | Single acting/ push (Rechargeable battery manufacturing processes) | ø6, ø10, ø16, ø20, ø25, ø32 | |
SMG-Y-P4※ | Single acting/ pull (Rechargeable battery manufacturing processes) | ø6, ø10, ø16, ø20, ø25, ø32 | |
SMG-F-P4※ | Double acting/ fine speed (Rechargeable battery manufacturing processes) | ø6, ø10, ø16, ø20, ø25, ø32 | |
SMG-M-P4※ | Double acting/ rotation-stop (Rechargeable battery manufacturing processes) | ø6, ø10, ø16, ø20, ø25, ø32 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only