Product Details
Standard cylinders
P4* Series for Rechargeable battery manufacturing processes Medium bore size cylinder
- Model No.
- SCS2-P4
P4* Series for rechargeable battery manufacturing processes
Large bore size (φ125 to φ250) series of standard tie rod cylinders. Cylinders with a wide range of choices, high rigidity and more reliability. Lighter than ever before, adopting an aluminum cover and tube to halve the product weight.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Port and needle on the same surface]
The air supply / exhaust ports and cushion needle are positioned on the same surface.
Easier installation and adjustment of the cylinder.
[Mounting dimension compatibility]
Mounting dimensions compatible with the discontinued conventional product SCS Series. (Piping port position on the opposite side)
[Compact switch equipped]
The smaller T switch than the conventional
Saves space by eliminating switch protrusions when mounted.
[Magnet provided as standard] (SCS2-LN / SCS2-LH)
The φ250 type also has a switch.
Switches can be mounted additionally.
Model No. | Product name | Bore size | Min. stroke length | Remarks |
---|---|---|---|---|
SCS2-N-P4 | Double acting/single rod/no-lubrication (Rechargeable battery manufacturing processes) | φ125, φ140, φ160, φ180, φ200, φ250 | 1mm | |
SCS2-P-P4 | Double acting /Stroke adjustable (Rechargeable battery manufacturing processes) | φ125, φ140, φ160, φ180, φ200, φ250 | 25mm | |
SCS2-T-P4 | Double acting/ heat resistance (Rechargeable battery manufacturing processes) | φ125, φ140, φ160, φ180, φ200, φ250 | 1mm | |
SCS2-D-P4 | Double acting/ double rod (Rechargeable battery manufacturing processes) | φ125, φ140, φ160, φ180, φ200, φ250 | 1mm | |
SCS2-B-P4 | Double acting/ back to back (Rechargeable battery manufacturing processes) | φ125, φ140, φ160, φ180, φ200, φ250 | 1mm | |
SCS2-W-P4 | Double acting/ two-stage (Rechargeable battery manufacturing processes) | φ125, φ140, φ160, φ180, φ200, φ250 | 2mm | |
SCS2-G-P4 | Double acting/ rubber scraper (Rechargeable battery manufacturing processes) | φ125, φ140, φ160, φ180, φ200, φ250 | 1mm |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only