Product Details
Standard cylinders
P4* Series for Rechargeable battery manufacturing processes Tie rod cylinder
- Model No.
- SCG-P4※
P4* Series for rechargeable battery manufacturing processes
Medium bore size (ø32 to ø100) series of standard tie rod cylinders. Environment-friendly cylinder that has eliminated hazardous substances. Suitable for all applications with reliable performance and a wide variety of options.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Port and needle on the same surface]
The air supply / exhaust ports and cushion needle are positioned on the same surface.
Tie rod general-purpose cylinder with easy installation and adjustment of the cylinder.
[Compact switch equipped]
The smaller T-switch than the conventional
Contributes to space saving by eliminating switch protrusions when mounted.
[A wide variety of options and variations]
Various variations including position locking, rotation-stop and rubber scraper are available.
Designing the layout is simple since the functions related to a built-in scraper, such as the anti-spatter adherence type and rubber scraper, have the same dimensions as those of the standard.
Model No. | Product name | Bore size | Min. stroke length | Remarks |
---|---|---|---|---|
SCG-P4※ | Double acting / single rod (Rechargeable battery manufacturing processes) | ø32, ø40, ø50, ø63, ø80, ø100 | 1 | |
SCG-Q-P4※ | Double acting/ position locking (Rechargeable battery manufacturing processes) | ø32, ø40, ø50, ø63, ø80, ø100 | 5 | |
SCG-O-P4※ | Double acting/ low speed (Rechargeable battery manufacturing processes) | ø32, ø40, ø50, ø63, ø80, ø100 | 1 | |
SCG-U-P4※ | Double acting/ low friction (Rechargeable battery manufacturing processes) | ø32, ø40, ø50, ø63, ø80, ø100 | 1 | |
SCG-D-P4※ | Double acting/ double rod (Rechargeable battery manufacturing processes) | ø32, ø40, ø50, ø63, ø80, ø100 | 1 | |
SCG-G-P4※ | Double acting/ rubber scraper (Rechargeable battery manufacturing processes) | ø32, ø40, ø50, ø63, ø80, ø100 | 1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only