Product Details
Roller gear cam units
Roller gear cam unit Compact type
- Model No.
- RGIS・RGOS
Discontinued 2022 09 30
【Discontinued model】
Alternative model
RGIS025・RGOS025:AX6001MU Series
RGIS032・RGOS032:AX2006T Series
Index unit that has adopted a roller gear cam.
Smallest among all series.
Aluminum housing and grease lubrication are standard specifications.
- Industry
- Assembly

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Compact]
Select from two extremely small sizes of 25 mm and 32 mm distance between axes.
Ideal for indexing compact table drives.
[Three excellent properties featured by cam drives]
Synchronization characteristics: Mechanical motion control is possible.
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve.
Repeat characteristics: Realizes stable operation for long periods of time.
| Model No. | Product name | Distance between axes | Remarks |
|---|---|---|---|
| RGIS | Index | 25, 32 | Discontinued 2022 09 30Old Catalog |
| RGOS | Oscillating | 25, 32 | Discontinued 2022 09 30Old Catalog |
- Search Conditions
- Model No.
- Product Category
- Mechanical indexer
- Roller gear cam units
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only