Product Details
Standard cylinders
P4* Series for Rechargeable battery manufacturing processes Small bore size cylinder
- Model No.
- CMK2-P4※
P4* Series for rechargeable battery manufacturing processes
Medium bore size (Φ20 to Φ40) series with high corrosion resistance and long service life among general purpose cylinders. A wide range of caulked cylinders is available.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Wide range of choices]
Round general-purpose cylinder that uses stainless steel for the cylinder tube.
A great variety of variations / options, compatible with multiple applications.
Model No. | Product name | Bore size | Min. stroke length | Remarks |
---|---|---|---|---|
CMK2-P4※ | Double acting (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40 | 5 | |
CMK2-S-P4※ | Single acting/ push (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40 | 5 | |
CMK2-SR-P4※ | Single acting/ pull (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40 | 5 | |
CMK2-P-P4※ | Double acting・Stroke adjustable (push) (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40 | 25 | |
CMK2-R-P4※ | Double acting・Stroke adjustable (pull) (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40 | 25 | |
CMK2-T-P4※ | Double acting/ heat resistance (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40 | 5 | |
CMK2-※C-P4※ | Double acting/ rubber-air cushioned (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40 | 5 | |
CMK2-C-P4※ | Double acting/ air cushion (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40 | 5 | |
CMK2-Q-P4※ | Double acting/ position locking (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40 | 5 | |
CMK2-F-P4※ | Double acting/ fine speed (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40 | 5 | |
CMK2-D-P4※ | Double acting/ double rod (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40 | 5 | |
CMK2-B-P4※ | Double acting/ back to back (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40 | 5 | |
CMK2-M-P4※ | Double acting/ rotationsto (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40 | 5 | |
CMK2-Z-P4※ | Double acting built-in speed controller (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40 | 5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only