Product Details
Standard cylinders
P4* Series for Rechargeable battery manufacturing processes Pencil shaped cylinder
- Model No.
- SCPD3-P4※
P4* Series for rechargeable battery manufacturing processes
The lightest miniature series with the smallest bore size (Φ6 to Φ16) among general purpose cylinders. Space saving with compact standard switch ”T Series.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
P42:Local exhaust function (vacuum treatment port) is added to P40 specifications. Prevents metal powder from contaminating the electrode and cell, and reduces product failure of rechargeable batteries.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Compact design]
Miniature bore size Φ6, Φ10, Φ16.
Total length is also short in pursuit of compactness.
[Compact cylinder switch keeps it even smaller]
Height is reduced by half with compact cylinder switch ”T Series”.

Model No. | Product name | Bore size | Remarks |
---|---|---|---|
SCPD3-P4※ | Double acting / single rod (Rechargeable battery manufacturing processes) | Φ6, Φ10, Φ16 | |
SCPD3-T-P4※ | Double acting/ heat resistance (Rechargeable battery manufacturing processes) | Φ6, Φ10, Φ16 | |
SCPD3-※C-P4※ | Double acting/ rubber-air cushioned (Rechargeable battery manufacturing processes) | Φ6, Φ10, Φ16 | |
SCPD3-F-P4※ | Double acting/ fine speed (Rechargeable battery manufacturing processes) | Φ6, Φ10, Φ16 | |
SCPD3-O-P4※ | Double acting/ low speed (Rechargeable battery manufacturing processes) | Φ6, Φ10, Φ16 | |
SCPD3-D-P4※ | Double acting/ double rod (Rechargeable battery manufacturing processes) | Φ6, Φ10, Φ16 | |
SCPD3-M-P4※ | Double acting/ rotation-stop (Rechargeable battery manufacturing processes) | Φ10, Φ16 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only