Product Details
Modular components
P4* Series for Rechargeable battery manufacturing processes Hybrid robot
- Model No.
- HRL-P4※
Discontinued 2020 03 31
P4* Series for rechargeable battery manufacturing processes
【Discontinued model】
Pick & place unit based on horizontal drive R-axis and vertical drive Z-axis.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
P42:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts. Local exhaust function (vacuum treatment port) is added.
- Industry
![](../../src/product_img/product_img_425_uWg7_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Thin / high rigidity]
The basic unit HRL-1 series making up the X-axis and Z-axis is thin and highly rigid.
[Ball bushing]
Since the two guide rods are received by the ball bushing, high positioning accuracy is maintained.
[Shock absorber, speed controller provided as standard]
Shock absorber integrated, speed controller attached.
[Position locking mechanism]
A position locking mechanism can be mounted if required by the application.
Model No. | Product name | Load capacity (kg) | Compatibility | Remarks |
---|---|---|---|---|
HRL-1※-P4※ | Single axis unit (Rechargeable battery manufacturing processes) | 5, 10, 15, 25, 50, 65 | Discontinued 2020 03 31Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only